Light Now pre-connected hdmi 2.0 connector offers flush-mounted installation, compact 1-module design (22.5x45mm), and IP20 protection. Snap-fit assembly ensures easy integration and reliable hdmi connectivity, matching the Light Now aes
| Surface mounting | No |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Basic element with central cover plate |
| Type of connector | Other |
| With buses/couplings | Yes |
| Suitable for number of connectors | 1 |
| Category | Other |
| Colour | White |
| RAL-number | 9003 |
| Connection type | Other |
| Shielded buses | No |
| Shielded housing | No |
| Separate earthing connection | No |
| With label space | No |
| Compatible with third-party covers | No |
| Separate strain relief | No |
| Mounting method shielding connection | None |
| Outlet direction | Straight |
|---|---|
| With dust cover | No |
| With terminal resistor | No |
| Degree of protection (IP) | IP20 |
| Mechanical coding | No |
| Colour coding | No |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 37 mm |
| Number of modules (module system) | 1 |
| Built-in depth | 28.5 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | No |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Entry membrane gland type | Not applicable |
| Cable support | Not applicable |