The electrified frame transfers power to up to four digital controls in a compact 162x86mm 3-module box. Surface mounting and a -5° C to 45° C operating range ensure reliable, flexible integration for modular connection systems.
| Type of accessory/spare part | Mounting holder |
|---|---|
| Accessory | Yes |
| Spare part | No |
| Width | 162 mm |
| Height | 86 mm |
| Depth | 4.5 mm |
| Operating / setting temperature (Min-Max) | -5-45 °C |
|---|---|
| Storage temperature (Min-Max) | -10-70 °C |
| Colour | Beige |
| Halogen free | No |
| Mounting method | Surface mounted |