The electrified frame enables reliable power transfer to up to three digital controls. Its 120x86x4.5mm surface-mounted design ensures easy installation, while the white finish integrates seamlessly for safe, efficient digital control.
| Type of accessory/spare part | Mounting holder |
|---|---|
| Accessory | Yes |
| Spare part | No |
| Width | 120 mm |
| Height | 86 mm |
| Depth | 4.5 mm |
| Operating / setting temperature (Min-Max) | -5-45 °C |
|---|---|
| Storage temperature (Min-Max) | -10-70 °C |
| Colour | White |
| Halogen free | No |
| Mounting method | Surface mounted |