Electrified frame enables reliable power transfer to up to 3 digital controls. Surface-mounted design with 120x86mm dimensions ensures easy installation. Robust black cover plate separates wired mechanisms from digital controls for safety.
| Type of accessory/spare part | Mounting holder |
|---|---|
| Accessory | Yes |
| Spare part | No |
| Width | 120 mm |
| Height | 86 mm |
| Depth | 4.5 mm |
| Operating / setting temperature (Min-Max) | -5-45 °C |
|---|---|
| Storage temperature (Min-Max) | -10-70 °C |
| Colour | Black |
| Halogen free | No |
| Mounting method | Surface mounted |