The Light Now coupling connector offers duplex ST-to-ST connections for singlemode and multimode 50/125µm fibers. Its durable plastic housing with metal sleeve and snap-engage fastening ensures secure, rapid installation for indoor fiber.
| Suitable for type of fibre | Singlemode and Multimode 50/125 |
|---|---|
| Type of connector connection 1 | ST |
| Type of connector connection 2 | ST |
| Housing material | Plastic |
| Material sleeve | Metal |
| Type of fastening | Engage (snap) |
|---|---|
| Colour | Other |
| APC-version | No |
| UPC-Version | No |