The changeover switch 1P 10A 250V AC, 1 module, offers reliable modular control for venetian and roller blinds. Flush-mounted, halogen-free thermoplastic, IP20, matt white finish for durability and seamless domestic integration.
| For venetian blinds | Yes |
|---|---|
| For roller blinds | Yes |
| For awnings | No |
| Assembly arrangement | Modular device for domestic switching devices |
| Model | 1-pole switch |
| Number of poles | 1 |
| Method of operation | Other |
| With electrical latch | No |
| With mechanical latch | No |
| Mechanical controllable | Yes |
| Electronic controllable | No |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Type of fastening | Engage (snap) |
| Connection type | Screwed terminal |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | Yes |
| Label space/information surface | No |
| Suitable for degree of protection (IP) | IP20 |
| Rated current | 10 A |
| Nominal voltage | 250 V |
|---|---|
| Number of buttons | 1 |
| Number of modules (module system) | 1 |
| Device width | 22.5 mm |
| Device height | 45 mm |
| Device depth | 36.5 mm |
| Built-in depth | 28.5 mm |
| Min. depth of built-in installation box | 38.5 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Type of lighting | Not included |
| Terminal marking indication | No |
| Antimicrobial treatment | No |
| Number of terminals | 2 |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1.5-2.5 mm² |
| Contains Batteries | No |