The Light Now buzzer is a compact indoor acoustic alarm with continuous 80dB tone at 230V AC. Featuring IP20 protection, built-in transformer, and adjustable loudness, it ensures reliable signaling for bathroom or room alerts.
| Type of current | AC |
|---|---|
| Electricity consumption | 12 A |
| Degree of protection (IP) | IP20 |
| Loudness | 80 dB |
| Housing material | Plastic |
| Housing material quality | Other |
| Surface protection housing | Untreated |
| Housing colour | Grey |
| Type of tone | Continuous tone |
| Mounting method | Built-in |
| Built-in transformer | Yes |
| Width | 22.5 mm |
| Height | 45 mm |
| Depth | 43 mm |
| Built-in depth | 35 mm |
|---|---|
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 50-60 Hz |
| RAL-number | 7008 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Connection type | Screwed terminal |
| Number of terminals | 2 |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1.5-2.5 mm² |
| Loudness setting | Yes |