Living Now blank plate dark is a robust plastic cover for command devices, offering IP20 protection, 86mm height, and a black RAL 9011 finish for safe, seamless integration in surface or recessed modern panels.
| Material | Plastic |
|---|---|
| Construction type lens | Rectangular |
| Width opening | 40 mm |
| Height opening | 86 mm |
| Colour | Black |
| degree of impact strength (IK) | Not applicable |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-45 °C |
|---|---|
| Storage temperature (Min-Max) | -10-70 °C |
| RAL-number | 9011 |
| Halogen free | No |
| Antimicrobial treatment | No |
| Mounting method | Surface mounted/recessed mounted |