The blank plate fills unused support frame space for seamless 2-module installation. Made of halogen-free plastic in stone color, it offers IP20 protection, IK04 impact resistance, and a flush-mounted design.
| Material | Plastic |
|---|---|
| Height | 45 mm |
| Depth | 16 mm |
| Width | 45 mm |
| Colour | Grey |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
|---|---|
| Storage temperature (Min-Max) | -10-70 °C |
| RAL-number | 7008 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |