The blank plate ensures reliable coverage for unused support frame spaces with IP20 protection and IK04 impact resistance. Its flush-mounted, halogen-free plastic design maintains Light Now aesthetics for safe, seamless 1-module indoor use.
| Material | Plastic |
|---|---|
| Height | 45 mm |
| Depth | 16 mm |
| Width | 22 mm |
| Colour | White |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
|---|---|
| Storage temperature (Min-Max) | -10-70 °C |
| RAL-number | 9003 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |