The blank plate fills unused support frame spaces with a 1 module, flush-mounted design in dark RAL 9011 plastic. IP20 and IK04 ratings, halogen-free construction, and coordinated aesthetics ensure safety and seamless integration.
| Material | Plastic |
|---|---|
| Height | 45 mm |
| Depth | 16 mm |
| Width | 22 mm |
| Colour | Black |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
|---|---|
| Storage temperature (Min-Max) | -10-70 °C |
| RAL-number | 9011 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |