The Light Now bell is an exterior acoustic alarm activated by a door button. Operating at 230V AC, it delivers 80dB loudness and features a durable, flush-mounted plastic housing in stone color, 22.5mm wide.
| Housing colour | Grey |
|---|---|
| Housing material | Plastic |
| Nominal voltage (Min-Max) | 230-230 V |
| Type of current | AC |
| Built-in battery | No |
| Electricity consumption (Min-Max) | 8-8 A |
| Connection type | Screwed terminal |
| Loudness | 80 dB |
| Wireless | No |
| Degree of protection (IP) | IP20 |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 1 |
| Width in number of modular spacings | 22.5 |
| Width | 22.5 mm |
| Height | 45 mm |
| Depth | 43 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Frequency (Min-Max) | 50-60 Hz |
|---|---|
| Terminal marking indication | No |
| RAL-number | 7008 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |
| With complemantary luminous signal | No |
| Contains Batteries | No |
| Number of ringtones | 1 |
| Connected object | No |
| Programming way | Not applicable |
| With voice command | No |
| Programmable | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |
| Product use function | Shutter management |