Legrand LCS3 and Linkeo C+ pre-terminated FO HD cassettes deliver rapid deployment and high density. Factory-tested OS2 single-mode connectivity with 24 LC-Quad ports reduces onsite work and improves reliability. Compact IP40 housing
| Suitable for number of couplings/adaptors | 24 |
|---|---|
| With number of couplings/adaptors | 24 |
| With front plate | No |
| With housing | Yes |
| With pigtails | No |
| Fibre type | Single mode |
| Fibre class | OS2 |
| APC-version | No |
| Type of connector external | LC-Quad |
| Type of connector interior | MT/MPO |
| Colour | Black |
| RAL-number | 9017 |
| Mounting method | Other |
| Height | 28 mm |
|---|---|
| Width | 92 mm |
| Depth | 196 mm |
| degree of impact strength (IK) | Not applicable |
| Degree of protection (IP) | IP40 |
| Operating / setting temperature (Min-Max) | -10-60 °C |
| Storage temperature (Min-Max) | -10-60 °C |
| Terminal marking indication | No |
| Prewired | Yes |
| Label space/information surface | No |
| Fitted with door or cover | Yes |
| Cable support | Not applicable |