This category 6A U/UTP 4 pairs cable supports data transmission up to 10Gbps. Lszh construction ensures low smoke and zero halogen emissions, and Euroclass Cca certification provides enhanced fire safety for structured cabling.
| Cable type | U/UTP |
|---|---|
| Duplex | No |
| Conductor material | Copper |
| Conductor surface | Bare |
| Diameter conductor | 0.57 mm |
| Nominal cross section conductor | 0.25 mm² |
| AWG size | 23 |
| Conductor category | Class 1 = solid |
| Number of cores | 8 |
| Number of stranding elements | 8 |
| Stranding element | Pairs |
| Material core insulation | Polyolefin |
| Specification core insulation | Polyethylene (PE) |
| Core identification according to HD 308 S2 | No |
| Core identification | Colour |
| Screen over stranding element | None |
| Stranding | Bundle |
| Screen over stranding | Foil |
| Longitudinal water blocking cable | No |
| Radial water blocking cable | No |
| Suitable for underground installation | No |
| Approved type of underground installation | Other |
| Protective sheath | Al/PE |
| Material outer sheath | Polyolefin |
| Specification material outer sheath | Polyethylene (PE) |
| Colour outer sheath | Yellow |
| Armouring/reinforcement | None |
| Cable geometry | Round |
|---|---|
| Flame retardant according to IEC 60332-1-2 | Yes |
| Low smoke according to EN IEC 61034-2 | Yes |
| Halogen free according to EN IEC 60754-1 | Yes |
| Halogen free according to EN IEC 60754-2 | Yes |
| Reaction-to-fire according to EN 13501-6: Class | Cca |
| Reaction-to-fire according to EN 13501-6: Smoke production | s1a |
| Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | D1 |
| Reaction-to-fire according to EN 13501-6: Acidity | a1 |
| Oil resistant according to EN IEC 60811-404 | No |
| Outer diameter approximate | 7.9 mm |
| Min. permitted bending radius, moving application with forced guidance | 64 mm |
| Min. permitted bending radius, moving application/free movement | 64 mm |
| Min. permitted bending radius, stationary application/permanent installation | 64 mm |
| Permitted cable outer temperature during assembling/handling (Min-Max) | 10-50 °C |
| Permitted cable outer temperature after assembling without vibration (Min-Max) | -20-60 °C |
| Category | 6A (IEC) |
| NVP value | 79 % |
| Certified for shipboard application | No |
| Suitable as telephone cable | Yes |
| Suitable as computer data cable | Yes |
| Weight | 64 kg/km |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |
| Storage temperature (Min-Max) | 0-50 °C |
| RAL-number | 1018 |