This category 6A U/FTP 4 pairs cable features an LSZH sheath for low smoke and zero halogen emissions, Euroclass Dca fire safety rating, and supports high-speed, reliable data transmission for structured cabling installations.
| Conductor material | Copper |
|---|---|
| Conductor surface | Bare |
| Diameter conductor | 0.55 mm |
| Nominal cross section conductor | 0.24 mm² |
| AWG size | 23 |
| Conductor category | Class 1 = solid |
| Number of cores | 8 |
| Number of stranding elements | 4 |
| Stranding element | Pairs |
| Material core insulation | Other |
| Specification core insulation | Polyethylene (PE) |
| Core identification according to HD 308 S2 | No |
| Core identification | Colour |
| Screen over stranding element | Foil |
| Stranding | Bundle |
| Screen over stranding | None |
| Longitudinal water blocking cable | No |
| Radial water blocking cable | Yes |
| Suitable for underground installation | No |
| Approved type of underground installation | Other |
| Protective sheath | Other |
| Material outer sheath | Other |
| Specification material outer sheath | Other |
| Colour outer sheath | Yellow |
| Armouring/reinforcement | None |
|---|---|
| Material armouring | Other |
| Cable geometry | Round |
| Low smoke according to EN IEC 61034-2 | Yes |
| Halogen free according to EN IEC 60754-1 | Yes |
| Halogen free according to EN IEC 60754-2 | Yes |
| Reaction-to-fire according to EN 13501-6: Class | Dca |
| Reaction-to-fire according to EN 13501-6: Smoke production | S2 |
| Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | D2 |
| Reaction-to-fire according to EN 13501-6: Acidity | a1 |
| Oil resistant according to EN IEC 60811-404 | No |
| Outer diameter approximate | 15.7 mm |
| Min. permitted bending radius, moving application with forced guidance | 62 mm |
| Permitted cable outer temperature after assembling without vibration (Min-Max) | -20-60 °C |
| Category | 6A (IEC) |
| NVP value | 79 % |
| Certified for shipboard application | No |
| Suitable as telephone cable | Yes |
| Suitable as computer data cable | Yes |
| Weight | 98 kg/km |
| Compatible with Grade2TV according to XP-C 90-483 | No |
| Compatible with Grade3TV according to XP-C 90-483 | No |
| Storage temperature (Min-Max) | 0-50 °C |
| RAL-number | 1018 |