These accessories are to be used in the rear of the panels of any rack or cabinet. They replace traditional cable ties while allowing for safer, more efficient and more immediate cable organization and identification
| Band width | 45 mm |
|---|---|
| Tie thickness | 20 mm |
| Bundle diameter (Min-Max) | 0-71 mm |
| Operating temperature (Min-Max) | -10-60 °C |
| Mounting temperature (Min-Max) | -10-60 °C |
| Model | Other |
| Band closure | Plastic lip/-cam |
| Material | Plastic |
| Material quality | Other |
| Surface protection | Other |
| Colour | Red |
| Transparent | No |
|---|---|
| Fluorescent | No |
| Text strip | Adjacent to bundle |
| Releasable closure | Yes |
| Type of fastening | Other |
| UL approval | Yes |
| Storage temperature (Min-Max) | 0-50 °C |
| RAL-number | 3020 |
| Antimicrobial treatment | No |
| Cable tie suitable with | Cable |