Industrial cartridge for the protection of motors, transformers and other loads with inrush currents, this HRC cylindrical aM 14x51 fuse ensures reliable 20A motor protection up to 500V~. Its 100000A breaking capacity and indicator.
| Model | Ceramic fuse |
|---|---|
| Size | 14x51 mm |
| Rated current | 20 A |
| Depth | 51 mm |
| Width | 14 mm |
| Voltage type | AC/DC |
| Utilization category according to IEC 60269 | AM |
|---|---|
| Rated operating frequency (Min-Max) | 42-62 Hz |
| Type of fuse status indicator | Top fuse status indicator |
| Power loss at rated current | 2.75 W |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -40-70 °C |