Uxone Thermostat allows room energy management by activating electrical circuits and comfort temperature based on room occupancy detection, with precise 230V control of heating and air conditioning.
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Other |
| Radio frequency bidirectional | Yes |
| Assembly arrangement | Basic element with full cover plate |
| Mounting method | Surface mounted |
| With local operation | No |
| With anti-theft/dismantling protection | No |
| With LED indication | Yes |
| With display | Yes |
| Number of digital inputs | 3 |
| Material | Plastic |
| Material quality | Thermoplastic |
|---|---|
| Surface protection | Untreated |
| Surface finishing | Matt |
| Transparent | No |
| Manual set point setting | Yes |
| Presence button | No |
| Parallel-service possible | No |
| Degree of protection (IP) | IP20 |
| With bus connection | No |
| Class of the temperature control | IV |
| Standby power consumption (solstandby) | 0.025 W |
| Min. depth of built-in installation box | 50 mm |
| Width | 129 mm |
| Height | 93 mm |
| Depth | 51.9 mm |