UXone thermostat enables efficient room energy management by activating electrical circuits and maintaining comfort temperature based on occupancy detection. Its flush-mounted design, wireless bidirectional communication, and integrated
| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Radio frequency bidirectional | Yes |
| Mounting method | Flush-mounted |
| With display | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Other |
| Surface finishing | Matt |
| Colour | White |
|---|---|
| RAL-number (similar) | 9003 |
| Transparent | No |
| Manual set point setting | Yes |
| Presence button | No |
| Parallel-service possible | Yes |
| Degree of protection (IP) | IP20 |
| With bus connection | No |
| Min. depth of built-in installation box | 50 mm |
| Width | 129 mm |
| Height | 93 mm |
| Depth | 51.9 mm |