The Home/Away wireless master switch centralizes lighting control and triggers customized scenarios in the Home + Control app with one press. Extra-slim, surface mounted design with 2400MHz Zigbee radio and long-life replaceable battery.
| Radio frequency | 2400 MHz |
|---|---|
| Rolling code system | Yes |
| Code length (Bit) | 128 |
| Range | 185 m |
| Number of commands | 2 |
| With manual radio transmitter | Yes |
| Flush-mounted radio transmitter | No |
| Surface mounted radio transmitter | Yes |
| With radio coding device | Yes |
| Degree of protection (IP) | IP40 |
| Keyboard protection cover | No |
| Current supply | Battery |
| Width | 86 mm |
| Height | 86 mm |
| Depth | 12 mm |
| Built-in depth | 0 mm |
| degree of impact strength (IK) | IK02 |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | 0-45 °C |
| Standby consumption | 0 mA |
| Mandatory neutral | No |
| Stress test conformity (1000V) | No |
| Colour | Black |
| Halogen free | Yes |
|---|---|
| Antimicrobial treatment | No |
| Mounting method | Surface mounted |
| Contains Batteries | Yes |
| Number of batteries (Type 1) | 1 |
| IEC code (Type 1) | CR2032 |
| Battery ou Accumulator (Type 1) | Battery (not rechargeable) |
| Battery Composition (Type 1) | Lithium (battery or accumulator) |
| Battery Location (Type 1) | Product includes a battery |
| Regulation Type (Type 1) | P : Portable (Standard format) |
| Connected object | Yes |
| Operating method | Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
| Product use function | Lighting management |
| Application name | Home + Control |
| Programming way | Smartphone apps |
| Battery weight (g) for Type 1 | 3 g |
| Number of Single Element (Pack1) | 1 |