MTP® Trunk assemblies facilitate rapid deployment of high density backbone cabling in Data Center and other high fiber environments. Used to interconnect cassettes, panels or ruggedised MTP® fan outs, spanning MDA, HDA and EDA zones.
| Category | OM3 |
|---|---|
| Connector connection 1 | MTP-F |
| Number of connectors connection 1 | 1 |
| Connector connection 2 | MTP-F |
| Number of connectors connection 2 | 1 |
| Number of fibres | 12 |
| Length | 10 m |
| Cable type connector connection 2 | Other |
|---|---|
| With rodent protection | No |
| Crossed | No |
| Colour outer sheath | Turquoise |
| Flame retardant | According to IEC/EN 60332-3-24 |
| With pulling eye | No |