The Connected Green'up Access plug enables remote ON/OFF control via smartphone or voice assistant, offering secure 16A 230V electric vehicle charging, IP66 IK08 protection, and Legrand App Home + Control compatibility.
| Model | Mounting kit |
|---|---|
| Suitable for enclosure building width | 120 mm |
| Suitable for enclosure building height | 200 mm |
| Suitable for enclosure building depth | 107 mm |
| Width | 180 mm |
| Height | 147.5 mm |
| Depth | 73 mm |
| Max. load capacity | 2 kg |
|---|---|
| Material | Plastic |
| Colour | Grey |
| Operating / setting temperature (Min-Max) | -20-40 °C |
| Storage temperature (Min-Max) | -20-40 °C |
| Halogen free | No |