Connected Green'up Access starter pack enables safe EV charging with Mode 2 or Mode 1 cords. Featuring 16A 230V IP66 IK08 socket, app and voice control, and 3.7kW fast charging, it offers robust connectivity and advanced remote management.
| Mounting method | Surface mounted |
|---|---|
| Model | Charging socket outlet |
| Standard | Other |
| Connection system | Screw connection |
| With interlocking actuator | No |
| With access interlocking | No |
| Degree of protection (IP) | IP44 |
| Width | 180 mm |
| Height | 147.5 mm |
| Depth | 73 mm |
| Nominal voltage | 250 V |
| Max. nominal current | 16 A |
| Type of current | AC single phase |
|---|---|
| Number of communication contacts | 0 |
| Length of the fixed connection cable | 0 m |
| LED integrated | No |
| Contact material | CuZn |
| Surface treatment contacts | Silver-plated |
| degree of impact strength (IK) | IK08 |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Colour | Grey |
| Terminals capacity (Min-Max) | 1.5-6 mm² |