Legrand GI-SRB-D Green-I Black dali detector offers precise 360° presence detection up to 14m, patented sliding ring for potentiometer protection, rapid screw terminal wiring, and dual configuration for advanced lighting management systems.
| Model | Presence detector |
|---|---|
| Movement sensor/presence detector technology | Passive infrared |
| Constant light control | Yes |
| HVAC-control | No |
| Animal zone | No |
| Creep-under protection | No |
| Background monitoring | No |
| Networkable | No |
| Scan angle | 360 ° |
| Optimum mounting height | 2.5 m |
| Staircase light controller | Yes |
| Bridging switch | No |
| Max. presence range | 154 m² |
| Diameter reach on floor | 14 m |
| Suitable for wireless transmission | No |
| Remote operation | Yes |
| Supplied remote control | No |
| Response value sensitivity adjustable | Yes |
| Response value luminosity adjustable | Yes |
| With signal unit | Yes |
| Teach-function for response value luminosity | No |
| Dim function with dimmer basic element | No |
| Mounting method | Flush-mounted |
| Suitable for ceiling mounting | Yes |
| Ceiling built-in mounting without installation box | Yes |
| Suitable for wall mounting | No |
| Connection type | Screwed terminal |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
| Colour | Black |
| RAL-number (similar) | 9017 |
| Transparent | No |
| Degree of protection (IP) | IP41 |
|---|---|
| degree of impact strength (IK) | IK04 |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Nominal voltage (Min-Max) | 100-240 V |
| Min. switch-on time | 10 s |
| Max. duty cycle | 45 min |
| Detection angle horizontal (Min-Max) | 0-360 ° |
| Response value luminosity (Min-Max) | 5-2000 lx |
| Number of switching zones | 1 |
| Substation input | Yes |
| With alarm function | No |
| With acoustic sensor | No |
| Ambient temperature (Min-Max) | -5-30 °C |
| Width | 83 mm |
| Height | 83 mm |
| Depth | 65.3 mm |
| Diameter | 83 mm |
| Built-in depth | 56.7 mm |
| Built-in diameter | 67 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| Compatible with Casambi | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-30 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Standby consumption | 1.7 mA |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | No |
| Entry membrane gland type | Not applicable |
| Auto switch | Yes |