Flat 1U patch panel, 24 RJ45 positions, supplied without blocs. Delivers clean rack integration with standard mounting, clear labeling, and scalable network deployment.
| Number of buses/couplings | 0 |
|---|---|
| Suitable for number of connectors | 24 |
| Type of connector | RJ45 8(8) |
| Screened | Yes |
| Connection type | Insulation displacement connector |
| Number of height units | 1 |
| Colour | Black |
| RAL-number | 9017 |
| Mounting method | 482.6 mm (19 inch) mounting |
| Height | 43.8 mm |
| Width | 482.6 mm |
| Depth | 92.2 mm |
| Compatible with Grade2TV according to XP-C 90-483 | No |
|---|---|
| Compatible with Grade3TV according to XP-C 90-483 | No |
| degree of impact strength (IK) | IK03 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | -10-60 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | Yes |
| Prewired | No |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | Yes |
| Cable support | Other |