Please enter your email in order to receive your project file
-
Fiber patchcord, Duplex LC/LC, OM5, Zipcord, Ultra, Lime, 1 meter
LCS³LEGRAND
Fiber patchcord, Duplex LC/LC, OM5, Zipcord, Ultra, Lime, 1 meter
REF. 032595
EAN.
3414972866613
Patchcords provide flexible interconnection to active equipment, passive optical devices and cross-connects. Zirconia ferrule connectors manufactured with precision factory mounting and polishing techniques insure high transmission quality
Patchcords provide flexible interconnection to active equipment, passive optical devices and cross-connects. Zirconia ferrule connectors manufactured with precision factory mounting and polishing techniques insure high transmission quality
Product characteristics
Multimode OM5
LC-LC Duplex
Zipcord
Length: 1 meter
Color Lime Green
The product's benefits
Usage
The patchcords are terminated with premium range physical contact or ultra physical contact zirconia ferrule connectors which are manufactured with precision factory mounting and polishing techniques which insures high transmission quality.
Avantages
The Legrand core, ultra and quantum connectivity performances are far superior than standard. They provide the following benefits for the user : wider range of applications, more flexibility in the design, energy saving on the active (transceivers).
Additional documents
Share on
Please confirm !
Do you really want to delete All products form the comparator