Legrand rodent proof cable is ideal for use in harsh environments where deployment and retrieval for reuse are required.
| Number of fibres | 16 |
|---|---|
| Type of tube | Loose tube |
| Number of fibres per tube | 16 |
| Fibre type | Single mode 9/125 |
| Category | OS2 |
| With strain relief | No |
| With rodent protection | Yes |
| Material outer sheath | Other |
| Specification material outer sheath | Other |
| Colour outer sheath | Yellow |
| Longitudinal water blocking cable | Yes |
| Radial water blocking cable | Yes |
| Cable metal free | No |
| Cable geometry | Round |
| Flame retardant according to IEC 60332-1-2 | Yes |
| Flame retardant according to IEC 60332-3-21 (Cat A F/R) | No |
| Flame retardant according to IEC 60332-3-22 (Cat A) | No |
| Flame retardant according to IEC 60332-3-23 (Cat B) | No |
| Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
| Flame retardant according to IEC 60332-3-25 (Cat D) | No |
| Low smoke according to EN IEC 61034-2 | Yes |
| Halogen free according to EN IEC 60754-1 | Yes |
| Halogen free according to EN IEC 60754-2 | Yes |
| Halogen free according to EN IEC 60754-3 | No |
|---|---|
| Reaction-to-fire according to EN 13501-6: Class | Dca |
| Reaction-to-fire according to EN 13501-6: Smoke production | S2 |
| Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | D2 |
| Reaction-to-fire according to EN 13501-6: Acidity | a1 |
| Circuit integrity according to IEC 60331-23 | No |
| Circuit integrity according to IEC 60331-25 | None |
| Circuit integrity according to EN 50200 | None |
| Oil resistant according to EN IEC 60811-404 | No |
| Resistant to chemicals | No |
| Cable width approximate | 8.5 mm |
| Cable height approximate | 8.5 mm |
| Outer diameter approximate | 8.5 mm |
| Min. permitted bending radius, stationary application/permanent installation | 85 mm |
| Max. tensile strength during installation | 3 kN |
| Suitable for underground installation | No |
| Blow in | No |
| Weight | 75 kg/km |
| Fibre optic cable colour coding according to S-12 Skanova standard | No |
| Operating / setting temperature (Min-Max) | -40-70 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| RAL-number | 1018 |