The Legrand Indoor/Outdoor fiber optic cable is easy to handle and resilient to hardships. It can be used for LAN and WAN backbones. It is equally suited for installation in ducts and on trays. It has an Euroclass fire safety rating.
| Number of fibres | 16 |
|---|---|
| Type of tube | Loose tube |
| Number of fibres per tube | 16 |
| Fibre type | Multi mode 50/125 |
| Category | OM3 |
| With strain relief | No |
| With rodent protection | No |
| Material outer sheath | Other |
| Specification material outer sheath | Other |
| Colour outer sheath | Turquoise |
| Longitudinal water blocking cable | Yes |
| Radial water blocking cable | Yes |
| Cable metal free | Yes |
| Cable geometry | Round |
| Flame retardant according to IEC 60332-1-2 | Yes |
| Flame retardant according to IEC 60332-3-21 (Cat A F/R) | No |
| Flame retardant according to IEC 60332-3-22 (Cat A) | No |
| Flame retardant according to IEC 60332-3-23 (Cat B) | No |
| Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
| Flame retardant according to IEC 60332-3-25 (Cat D) | No |
| Low smoke according to EN IEC 61034-2 | Yes |
| Halogen free according to EN IEC 60754-1 | Yes |
| Halogen free according to EN IEC 60754-2 | Yes |
| Halogen free according to EN IEC 60754-3 | No |
|---|---|
| Reaction-to-fire according to EN 13501-6: Class | Dca |
| Reaction-to-fire according to EN 13501-6: Smoke production | S2 |
| Reaction-to-fire according to EN 13501-6: Flaming droplets/particles | D2 |
| Reaction-to-fire according to EN 13501-6: Acidity | a1 |
| Circuit integrity according to IEC 60331-23 | No |
| Circuit integrity according to IEC 60331-25 | None |
| Circuit integrity according to EN 50200 | None |
| Oil resistant according to EN IEC 60811-404 | No |
| Resistant to chemicals | No |
| Cable width approximate | 7.3 mm |
| Cable height approximate | 7.3 mm |
| Outer diameter approximate | 7.3 mm |
| Min. permitted bending radius, stationary application/permanent installation | 73 mm |
| Max. tensile strength during installation | 3 kN |
| Suitable for underground installation | No |
| Blow in | No |
| Weight | 55 kg/km |
| Fibre optic cable colour coding according to S-12 Skanova standard | No |
| Operating / setting temperature (Min-Max) | -30-70 °C |
| Storage temperature (Min-Max) | -40-60 °C |
| RAL-number | 6027 |