Skip to main content
Logo print

ENJOLIVEUR COMMANDE SANS FIL 4 SCENES CELIANE NOIR

Legrand

ENJOLIVEUR COMMANDE SANS FIL 4 SCENES CELIANE NOIR

REF. CN1424 EAN. 3414972411400
Finition :
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model One-part rocker
Imprint/indication Various symbols
Scannable symbol/barrier free No
Utilization Switch/push button
Suitable for touch sensor connector for bus system Yes
Type of fastening Engage (snap)
Monitoring window/light outlet Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
Colour Black
RAL-number (similar) 9017
With label area No
With exchangeable lens/symbol No
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Width 53 mm
Height 53 mm
Depth 12 mm
Operating / setting temperature (Min-Max) -5-50 °C
Storage temperature (Min-Max) -10-70 °C

Product environmental data

Product carbon footprint
Estimation of the Global Warming Potential (kgCO₂eq) emitted during the Manufacturing phase of the product life cycle according to sector methodology
0.144
Carbon footprint Manufacturing phase (A1-A3) (kg CO2 eq.)

Documentation

2 documents
3D Autocad
3D_LG-CN1424.stp ifc (4.23 Mo)
BIM Data
1 document
Agreement
SELECT AN ACTION