| Height | 14 mm |
|---|---|
| Width | 24 mm |
| Model | Left/right |
| Material | Plastic |
| Material quality | Other |
| Halogen free | Yes |
| Antimicrobial treatment | No |
|---|---|
| Surface protection | Untreated |
| Suitable for circuit integrity | No |
| Type of fastening | Snap on |
| Colour | White |
| With protective foil | No |