| Height | 16.1 mm |
|---|---|
| Width | 18.4 mm |
| Model | Left/right |
| Material | Plastic |
| Material quality | Other |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
| Suitable for circuit integrity | No |
| Type of fastening | Snap on |
|---|---|
| Colour | White |
| With protective foil | No |
| Degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK06 |
| Operating / setting temperature (Min-Max) | 15-60 °C |
| Depth | 10 mm |
| Storage temperature (Min-Max) | -25-60 °C |