| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Radio frequency bidirectional | Yes |
| Model | Energy meter |
| Connection type | Direct , Cable |
| Reactive power | No |
| Approved according to PTB | No |
| S0 impulse interface | None |
| Tariff switch | No |
| Width | 17.7 mm |
| Height | 101.9 mm |
| Depth | 67.2 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP20 |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 100-240 V |
|---|---|
| Frequency (Min-Max) | 50-60 Hz |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 0.75-2.5 mm² |
| Label space/information surface | Yes |
| Fitted with USB plug | No |
| Mounting method | DIN rail |
| Addressable | No |
| Contains Batteries and/or Accumulator | No |
| Connected object | Yes |
| Operating method | Zigbee |
| Application store for download | Google Play Store , App Store |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |
| Programming way | Smartphone apps |
| Application name | Home + Control |
| Product use function | Energy measurement and metering |