EMDX³ With Netatmo connected ecometer enables precise energy monitoring via five single-phase 80A current transformers, supports water and gas pulse meters, offers Wi-Fi connectivity, and integrates with the Home + Control app.
| Type of meter | Electronic |
|---|---|
| Nominal current (In) | 60 A |
| Max. current (Imax) | 80 A |
| Nominal voltage (Un) N-L (Min-Max) | 100-240 V |
| Frequency (Min-Max) | 50-60 Hz |
| Pole type | Single phase |
| Model | Measurement transformer |
| Energy type | Effective power |
| Suitable for | Purchase/supply |
| Tariff type | Two-tariff |
| Tariff control | Internal/external |
| Measurement type load profile | Yes |
| Calibrated | Yes |
| Approval | Domestic |
| Pulse output | None |
| Mounting method | DRA (DIN-rail adaptor) |
| Width in number of modular spacings | 5 |
| Width | 90 mm |
| Depth | 77 mm |
| Height | 83 mm |
| Type of interface | Other |
| EEC40 signature | No |
| With lock code | No |
| Number of positions total (counter) | 5 |
| Degree of protection (IP) | IP40 |
|---|---|
| degree of impact strength (IK) | IK02 |
| Operating / setting temperature (Min-Max) | -25-55 °C |
| Storage temperature (Min-Max) | -25-55 °C |
| Voltage type | AC |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Prewired | No |
| Connection type | Push-in clamp |
| Label space/information surface | No |
| Connected object | Yes |
| Operating method | Network , Wifi network 2.4G |
| Application store for download | App Store , Google Play Store |
| With voice command | No |
| Programmable | Yes |
| Interoperable connection Protocol | No |
| Connectable by Internet box | Yes |
| Application name | Home + Control |
| Product use function | Energy measurement and metering |
| Programming way | Smartphone apps |