The PIR motion sensor for 1 circuit ensures 360-degree detection and 8m range. Adjustable light threshold and time delay via potentiometer. IP20 protection, surface ceiling mounting, and compact design for easy indoor installation.
| Model | Presence detector |
|---|---|
| Movement sensor/presence detector technology | Passive infrared |
| Constant light control | No |
| HVAC-control | No |
| Forced switch on | No |
| Forced switch off | No |
| Animal zone | No |
| Creep-under protection | No |
| Background monitoring | No |
| Networkable | No |
| Optimum mounting height | 3 m |
| Staircase light controller | No |
| Bridging switch | No |
| Max. reach sideways | 3 m |
| Max. presence range | 9 m² |
| Max. reach frontally | 3 m |
| Diameter reach on floor | 6 m |
| Suitable for wireless transmission | No |
| Remote operation | No |
| Supplied remote control | No |
| Response value sensitivity adjustable | Yes |
| Response value luminosity adjustable | Yes |
| With signal unit | No |
| Teach-function for response value luminosity | No |
| Dim function with dimmer basic element | No |
| Mounting method | Surface mounted |
| Suitable for ceiling mounting | Yes |
| Suitable for wall mounting | Yes |
| Connection type | Screwed terminal |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Antimicrobial treatment | No |
| Colour | White |
| Transparent | No |
| Degree of protection (IP) | IP20 |
|---|---|
| degree of impact strength (IK) | IK06 |
| Voltage type | AC |
| Frequency (Min-Max) | 50-60 Hz |
| Nominal voltage (Min-Max) | 220-240 V |
| Min. switch-on time | 10 s |
| Max. duty cycle | 15 min |
| Detection angle horizontal (Min-Max) | 360-360 ° |
| Max. switching power LED | 250 W |
| Suitable for C-load | No |
| Number of switching zones | 1 |
| Max. starting current | 8.5 A |
| Min. starting current | 1.3 A |
| Substation input | No |
| With alarm function | No |
| With acoustic sensor | No |
| Ambient temperature (Min-Max) | -20-40 °C |
| Depth | 25 mm |
| Diameter | 115 mm |
| With connection cable | No |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| Compatible with Casambi | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -20-40 °C |
| Storage temperature (Min-Max) | -5-45 °C |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Terminals capacity (Min-Max) | 1.5-1.5 mm² |
| Cable nature for connection | Rigid |
| Label space/information surface | No |
| Maximum Input cable diameter | 15 mm |
| Entry membrane gland type | Not applicable |
| Horizontal fixing center distance (Min-Max) | 65-65 mm |
| Auto switch | No |