| With video | Yes |
|---|---|
| Installation technique | Bus system |
| Mounting method | Surface mounted |
| Material | Plastic |
| Picture system | PAL |
| Property picture system | Colour |
| With memory function | No |
| Overhear protected | No |
| Operation door lock | Yes |
| Control extra function(s) | Yes |
| Hands free | Yes |
| Function lamps | Yes |
| Can be connected to smartphone | Yes |
| Zoom, pan/tilt function | No |
| Screen diagonal | 177.8 mm |
| Screen diagonal (inch) | 7 inch |
| Hearing aid compatible | No |
| With automatic door opener | Yes |
| Colour | White |
| Type of interface | Wi-Fi |
| Mutable call tone | Yes |
| Internal communication | Yes |
| Specific call tone | Yes |
| Additional device connectable | Yes |
| Loudness setting | Yes |
| With touch screen | No |
| Width | 215 mm |
| Height | 140 mm |
| Depth | 22.3 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| degree of impact strength (IK) | Not applicable |
| Degree of protection (IP) | IP30 |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | DC |
|---|---|
| Nominal voltage (Min-Max) | 30-30 V |
| Supply current (Min-Max) | 0-1 A |
| Frequency (Min-Max) | 0-0 Hz |
| Sound level | 82 dB |
| Standby consumption | 10 mA |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 0.1-2.5 mm² |
| Label space/information surface | No |
| Fitted with USB plug | Yes |
| Fitted with rainproof plate protection | No |
| With complemantary luminous signal | Yes |
| Vertical fixing center distance (Min-Max) | 25-85 mm |
| Horizontal fixing center distance (Min-Max) | 35-110 mm |
| Control mode | Wireless |
| Contains Batteries and/or Accumulator | No |
| Additional unit | Yes |
| Maximum number of additional screens | 2 |
| Addressable | Yes |
| Door entry system with mobile application | Yes |
| Number of ringtones | 20 |
| Remote opening of gate / Electric door opener | Yes |
| Screen resolution | Other |
| Screen brightness setting | Yes |
| Screen contrast setting | Yes |
| Memory video function | No |
| Max distance between internal and external unit | 100 m |
| Connected object | Yes |
| Application store for download | App Store , Google Play Store |
| With voice command | No |
| Programmable | No |
| Programming way | Smartphone apps |
| Connectable by Internet box | Yes |
| Product use function | Door entry systems |