| Built-in depth | 44 mm |
|---|---|
| Release characteristic | C |
| Number of poles (total) | 2 |
| Number of protected poles | 2 |
| Rated current | 13 A |
| Rated voltage | 1000 V |
| Rated insulation voltage Ui | 1000 V |
| Rated impulse withstand voltage Uimp | 8 kV |
| Voltage type | DC |
| Flush-mounted installation | Yes |
| Concurrently switching neutral conductor | No |
| Pollution degree | 2 |
| Additional equipment possible | Yes |
| Width in number of modular spacings | 6 |
| Degree of protection (IP) | IP20 |
| Connectable conductor cross section multi-wired (Min-Max) | 1.5-35 mm² |
| Connectable conductor cross section solid-core (Min-Max) | 1.5-50 mm² |
|---|---|
| Explosion-proof | No |
| Width | 70.8 mm |
| Height | 88 mm |
| Depth | 76 mm |
| degree of impact strength (IK) | IK02 |
| Storage temperature (Min-Max) | -40-70 °C |
| Electric supplying direction | By the top |
| Terminal marking indication | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Connection type | Screwed terminal , Cable |
| Label space/information surface | Yes |
| Mounting method | DIN rail |