The DO NOT disturb/make UP room command matt titanium altair is a matt, lacquered thermoplastic push button for 240V hotel management systems. Its titanium finish and 0.2mm² to 4mm² capacity ensure reliable, space-efficient installation.
| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Model | Other |
| Method of operation | Push button |
| Operating principle | Electronic |
| Number of rockers | 2 |
| Number of modules (module system) | 2 |
| Nominal voltage | 240 V |
| With lighting | No |
| Mounting method | Module frame |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Colour | Titanium |
| Transparent | No |
|---|---|
| Min. depth of built-in installation box | 40 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 34.5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Terminals capacity (Min-Max) | 0.2-4 mm² |
| Cable section (Min-Max) | 0.2-4 mm² |