| Assembly arrangement | Basic element with central cover plate |
|---|---|
| Model | Other |
| Applicable with button | No |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | Anthracite |
| Transparent | No |
| Type of fastening | Other |
| Compatible with Apple HomeKit | No |
|---|---|
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Width | 45 mm |
| Height | 45 mm |
| Depth | 24 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP21 |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-110 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Contains Batteries | No |
| Connected object | No |