Skip to main content
Logo print

Do not disturb and Make up room command - Black

Legrand

Do not disturb and Make up room command - Black

REF. CN0425 EAN. 3414972792974
Finition :
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With label area No
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Operating / setting temperature (Min-Max) -5-50 °C
Storage temperature (Min-Max) -10-70 °C

Product environmental data

Product carbon footprint
Estimation of the Global Warming Potential (kgCO₂eq) emitted during the Manufacturing phase of the product life cycle according to sector methodology
1.592
Carbon footprint Manufacturing phase (A1-A3) (kg CO2 eq.)

Documentation

1 document
Instruction Use
LE14894AA.pdf pdf (2.22 Mo)
1 document
3D Autocad
3D_LG-CN0425.stp ifc (22.56 Mo)
2 documents
Agreement
Agreement
SELECT AN ACTION