| Nominal voltage (Min-Max) | 10-58 V |
|---|---|
| Type of current | DC |
| Electricity consumption | 0.023 A |
| Power | 1.5 W |
| Power consumption in standby mode | 0 W |
| Colour of lamp hood | Red |
| Lamp type | LED |
| Loudness | 90 dB |
| Type of optical signal | Flash light |
| Type of acoustic signal device | Sound generator |
| Type of acoustic signal | Pulse tone/continuous tone |
| Mounting method | Built-in |
| Suitable for wall mounting | No |
| Suitable for ceiling mounting | Yes |
| Housing colour | White |
| Degree of protection (IP) | IP21 |
| For Ex-zone gas | None |
| For Ex-zone dust | None |
| Frequency sound signal (Min-Max) | 440-554 kHz |
| According to EN 54-23 | No |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
|---|---|
| Width | 187 mm |
| Height | 73 mm |
| Depth | 122 mm |
| Built-in depth | 60 mm |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | -10-+55 °C |
| Mandatory neutral | No |
| Halogen free | Yes |
| Connection type | Push-in clamp |
| Terminals capacity (Min-Max) | 1.5-1.5 mm² |
| Vertical fixing center distance (Min-Max) | 110-110 mm |
| Horizontal fixing center distance (Min-Max) | 110-110 mm |
| Addressable | No |
| Number of ringtones | 2 |
| Contains Batteries | No |
| Connected object | No |
| Programming way | Not applicable |
| With voice command | No |
| Programmable | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |
| Product use function | Alarm systems |