| Nominal voltage (Min-Max) | 6-6 V |
|---|---|
| Height | 122 mm |
| Depth | 84 mm |
| Degree of protection (IP) | IP42 |
| Width | 122 mm |
| Housing material | Plastic |
| Type of current | DC |
| Colour of lamp hood | Red |
| Mounting method | Surface mounting |
| Lamp type | LED |
| Suitable for wall mounting | Yes |
| Suitable for ceiling mounting | Yes |
|---|---|
| According to EN 54-23 | No |
| Contains Batteries | Yes |
| Number of batteries (Type 1) | 2 |
| IEC code (Type 1) | CR123 |
| Battery ou Accumulator (Type 1) | Battery (not rechargeable) |
| Battery Composition (Type 1) | Lithium (battery or accumulator) |
| Battery Location (Type 1) | Included in packaging |
| Regulation Type (Type 1) | P : Portable (Standard format) |
| Battery weight (g) for Type 1 | 20 g |
| Number of Single Element (Pack1) | 1 |