Fuses for photovoltaic applications provide reliable DC protection for PV systems up to 1000V. The 10x38mm gPV cylindrical design operates at 15A. Ceramic construction and IEC 60269 compliance ensure durability and safety.
| Model | Ceramic fuse |
|---|---|
| Size | 10x38 mm |
| Rated current | 15 A |
| Depth | 38 mm |
| Width | 10 mm |
| Voltage type | DC |
| Utilization category according to IEC 60269 | GPV |
|---|---|
| Type of fuse status indicator | Other |
| Power loss at rated current | 0.91 W |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -40-70 °C |