This cylindrical ceramic fuse provides reliable DC protection for photovoltaic systems up to 1000V, rated at 10A. Its compact 10x38mm size and gPV category ensure safety and performance for PV circuit applications.
| Model | Ceramic fuse |
|---|---|
| Size | 10x38 mm |
| Rated current | 10 A |
| Depth | 38 mm |
| Width | 10 mm |
| Voltage type | DC |
| Utilization category according to IEC 60269 | GPV |
|---|---|
| Type of fuse status indicator | Other |
| Power loss at rated current | 0.67 W |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -40-70 °C |