The CX³ With Netatmo Starter pack includes a connected 20A contactor and Zigbee-Wi-Fi modular gateway for remote appliance control and real-time energy monitoring. DIN rail mounting and IP3X protection ensure robust installation.
| Rated operating voltage (Min-Max) | 100-240 V |
|---|---|
| Rated operation current | 20 A |
| Voltage type (operating voltage) | AC |
| Number of contacts as normally open contact | 1 |
| Max. incandescent lamp load | 3840 W |
| Slider for hand switch | No |
| Width in number of modular spacings | 3.5 |
| Additional equipment possible | No |
| Degree of protection (IP) | IP3X |
| Width | 17.8 mm |
| Height | 95.9 mm |
| Depth | 70.1 mm |
| degree of impact strength (IK) | IK04 |
|---|---|
| Operating / setting temperature (Min-Max) | -5-45 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Terminal marking indication | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 0.75-6 mm² |
| Connection type | Cable |
| Label space/information surface | Yes |
| Mounting method | DIN rail |