The CX³ with Netatmo Connected 20A contactor offers silent switching and remote ON/OFF control for 240V/50Hz loads. Its ultra-compact DIN rail design is ideal for water heaters, pool pumps, and EV charging.
| Rated operating voltage (Min-Max) | 240-240 V |
|---|---|
| Rated operation current | 20 A |
| Voltage type (operating voltage) | AC |
| Number of contacts as normally open contact | 1 |
| Slider for hand switch | No |
| Width in number of modular spacings | 1 |
| Additional equipment possible | No |
| Degree of protection (IP) | IP3X |
| Width | 17.8 mm |
| Height | 95.9 mm |
| Depth | 70.1 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-45 °C |
|---|---|
| Storage temperature (Min-Max) | -40-70 °C |
| Frequency (Min-Max) | 50-50 Hz |
| Terminal marking indication | Yes |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 0.75-6 mm² |
| Connection type | Cable |
| Label space/information surface | Yes |
| Mounting method | DIN rail |