| Model | Central cover plate |
|---|---|
| Imprint/indication | None |
| Utilization | Socket outlet |
| Suitable for touch sensor connector for bus system | No |
| Type of fastening | Engage (snap) |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Antimicrobial treatment | No |
| Colour | White |
|---|---|
| RAL-number (similar) | 9003 |
| With exchangeable lens/symbol | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Width | 54.4 mm |
| Height | 53.5 mm |
| Depth | 20 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -5-35 °C |