Skip to main content
Logo print

Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 15 m

LCS3 Legrand

Cord for area distribution box - Category 5e - F/UTP - RJ45/RJ45 - LSZH - 15 m

REF. 051504 EAN. 3414972485616

This cord is used to connect the area distribution box (consolidation point) to RJ45 socket with copper feedthrough to provide flexibility and scalability.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type F/UTP
Category 5E
Length 15 m
Type of connector connection 1 RJ45 8(8)
Type of connector connection 2 RJ45 8(8)
Colour outer sheath Grey
Anti-kink sleeve Moulded-on
Locking lever Yes
Colour anti-kink sleeve Grey
Fire retardant version Yes
Cable construction 1x4
AWG-size 26
Pin assignment 1:1
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No

Documentation

2 documents
Technical Sheet
S000115531EN-00.pdf pdf (0.09 Mo)
Technical Sheet
S000115531FR-00.pdf pdf (0.09 Mo)
SELECT AN ACTION