CTX³ control relay for switching inductive and resistive loads, offering 3NO+1NC contacts and 24VDC low-consumption coil operation.
| Rated control supply voltage DC (Min-Max) | 20.4-26.4 V |
|---|---|
| Voltage type for actuating | DC |
| Rated operation current Ie, 400 V | 1.9 A |
| Mounting method | DIN-rail/screw |
| With LED indication | No |
| Suitable for manual operation | Yes |
| Interface | Yes |
| Number of auxiliary contacts as normally closed contact | 1 |
|---|---|
| Number of auxiliary contacts as normally open contact | 3 |
| Number of auxiliary contacts as normally closed contact, delayed switching | 0 |
| Number of auxiliary contacts as normally open contact, leading | 0 |
| Number of auxiliary contacts as change-over contact | 0 |
| Connection type auxiliary circuit | Screw connection |