CTX³ mini power contactor with reduced size, switching 3-phase motors up to 4kW (AC-3 9A) and resistive loads up to 20A (AC-1). Its 24V DC coil, 1 NC mirror auxiliary contact, and high endurance ensure reliable integration into panels.
| Rated control supply voltage DC (Min-Max) | 20.4-26.4 V |
|---|---|
| Voltage type for actuating | DC |
| Number of normally closed contacts as main contact | 0 |
| Number of normally open contacts as main contact | 3 |
| Type of electrical connection of main circuit | Cable clamp |
| Rated operation current Ie at AC-1, 400 V | 20 A |
| Rated operation current Ie at AC-3, 400 V | 9 A |
|---|---|
| Rated operation power at AC-3, 400 V | 4 kW |
| Number of auxiliary contacts as normally open contact | 0 |
| Number of auxiliary contacts as normally closed contact | 1 |
| Suitable for distribution board | Yes |