Skip to main content
Logo print

Connected Starter Pack Céliane with Netatmo: Plug/Play Gateway + Wireless Switch + Smart bulb E27 Vintage/Titanium

Céliane with Netatmo Legrand

Connected Starter Pack Céliane with Netatmo: Plug/Play Gateway + Wireless Switch + Smart bulb E27 Vintage/Titanium

REF. 199112 EAN. 3414972052733
Finition :
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequency bidirectional Yes
Model Multiple interface
Mounting method Surface mounted
Max. number of devices per channel 100
Demounting protection No
With LED indication No
Updateable Yes
Operating voltage (Min-Max) 230-250 V
Voltage type AC
Protocol TCP/IP
Provider dependent No
Visualization Yes
Web-Server No
Radio interface Yes
IR interface No
Degree of protection (IP) IP40
degree of impact strength (IK) IK02
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Terminal marking indication No
Type of load Not applicable
Halogen free Yes
Connection type Not applicable , Not applicable
Label space/information surface No
Fitted with USB plug No
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Wifi network 2.4G , Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Connected devices interface
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Technical Sheet
4058075528178-FR.pdf pdf (0.57 Mo)
Instruction Use
LE12637AB.pdf pdf (3.05 Mo)
1 document
Agreement
SELECT AN ACTION